Danfoss logo
Charging-product-category

Charging

The ED3 offers fast, easy access to charging power, delivering 43 kilowatts, the highest AC charging power available. This allows heavy-duty electric vehicles to be charged overnight using readily available AC power outlets, facilitating quick deployment while minimizing charging infrastructure costs.​

Features and benefits

  • Three-in-one function: AC charger with both AC/DC ePTO
  • 44 kW charging power to battery and 44 kW of ePTO power (AC or DC) to auxiliary functions
  • Support wide range of global grid-voltages and AC microgrid for plug-in function in the field (remote)
  • MD / HD trucks and off-highway application
  • DC ePTO with 44 kW for mechanical/hydraulic PTOs
  • Flexible to support different applications, compact design, and low weight
  • Galvanically isolated ePTO with full HV battery protection

Applications

  • Agriculture
  • Construction
  • Forestry
  • Material handling
  • Mining
  • Stationary equipment
  • Transportation