HV inverters
To power motors or other devices, high-voltage inverters convert direct current (DC) from batteries or generators to alternating current (AC). With nominal DC voltage up to 1 kV and maximum power up to 300 kW each, our inverters support a variety of applications including traction drives, grid connections, and island grids.
Features and benefits
- 500 VAC and 690 VAC inverters support wide voltage range
- Highly efficient, compact, and only 15 kg
- High enclosure class IP67 to resist moisture and dust
- Liquid-cooled with plain water or water/glycol mixture
- Robust design to withstand high levels of mechanical vibration and shock
- Designed especially for highly cyclical loads typical in heavy mobile work machines
- Best-in-class 56kW per liter power density and no additional hardware required
Applications
- Wheel loader
- Excavator
- Horizontal drill
- Tractor
- Stationary material handler
- Variable-speed generator set
- Marine vessel
- Winches
Specifications
DC voltage (VDC) | Up to 850 |
Power range (kVA) | 90 to 300 |
Max. continuous current (ARMS) | 350 |
Software package | +MC |
For more information, see EC-C1200-450 Data Sheet and EC-C1700B-420 Data Sheet.