Low-voltage inverters
The Danfoss EC-C24-D180 motor controller operates with low-voltage DC input and high-current output, offering excellent hardware and software performance. One motor control unit (MCU) provides real-time motor control while a second is used for diagnostics and safety, and the use of isolated CAN circuits reduces interference.
Features and benefits
- Dual-MCU architecture
- Support for IPM motors.
- IP65 protection for reliability in severe environments
- Motor speed is easy to control using CAN bus signals
- Configurable CAN bus and Power Map curve
- Ramp detection and speed limitation
Applications
- Scissor lift
- Mini e-SSL
- Mini e-Excavator
- Mini e-Wheel Loader
- Mini AGV
Specifications
- Nominal voltage 24V
- Working voltage range 16.5V to 34V
- Nominal current 80Arms, S2-60min
- Max. current 180Arms, S2-1min
- Max. power 2.2kW