eDrive
Designed to provide a superior driving experience in low-voltage applications running between 0.5 kW and 5 kW, the compact eDrive consists of a high-power, air-cooled, two-in-one electric inverter and two interior permanent magnet electric motors integrated with high-performance gearboxes.
Features and benefits
- High power with gradeability up to 30% slope
- Maximum speed up to 6 km/h [3.7 mi/h]
- Durable and replaceable electronic brake system
- IP 67 protection grade
- High efficiency
- Low total cost of ownership (TCO)
Applications
- Mobile elevating work platform
- Cranes
- Material handling
Specifications
Motor rated power | 850 W |
Motor max power | 1900 W |
Inverter power supply | 24 VDC |
Motor max speed | 4700 rpm |
Motor max current | 180 Arms |
Ambient operating and storage temperature | -40°C to 85°C [-40°F to 185°F] |
Brake supply voltage | 24 V |
Gearbox output torque | 930 Nm [686 lb ft] |