ePowerpack
The ePowerpack is part of the Danfoss low-voltage electrification portfolio. Consisting of a high-performance interior permanent magnet motor and a high-power, air-cooled converter with a full-feature digital signal processor, it is designed for maximal efficiency and compactness. Variants include optional gear pumps with power settings that can be changed using software.
Features and benefits
- Competitive size makes for easy installation
- Integrated structure provides up to 93% efficiency
- IP67 rating
- Embedded with SAE flange for quick coupling
- Motor speed control via CANbus signal
- Configurable CANbus and Power Map curve
- Low energy consumption and environmentally friendly
Applications
- Scissor lift
- Boom lift
- Hydraulic station
Specifications
Item | Value |
Motor rated power (S2-60min) | 2,500 W |
Motor rated power (S3-55%) | 3,500 W |
Inverter power supply | 24 VDC |
Inverter power supply range | 16.8 to 33 VDC |
Working mode | Speed |
Cooling system | Air |