ePowerpack-product-category

ePowerpack

The ePowerpack is part of the Danfoss low-voltage electrification portfolio. Consisting of a high-performance interior permanent magnet motor and a high-power, air-cooled converter with a full-feature digital signal processor, it is designed for maximal efficiency and compactness. Variants include optional gear pumps with power settings that can be changed using software.

Features and benefits

  • Competitive size makes for easy installation 
  • Integrated structure provides up to 93% efficiency 
  • IP67 rating 
  • Embedded with SAE flange for quick coupling 
  • Motor speed control via CANbus signal 
  • Configurable CANbus and Power Map curve 
  • Low energy consumption and environmentally friendly

 

Applications

  • Scissor lift
  • Boom lift 
  • Hydraulic station

Specifications

ItemValue
Motor rated power (S2-60min)2,500 W
Motor rated power (S3-55%)3,500 W
Inverter power supply24 VDC
Inverter power supply range16.8 VDC to 33 VDC
Working modeSpeed
Cooling systemAir