ePump power module
The extremely compact ePump power module is validated for hydraulic pumps, and as a full sub-system supplier, we've designed it for ease of integration. Our global production and engineering teams are ready today to support the use of this solution in your machines.
Features and benefits
- Synchronous reluctance permanent magnet (SRPM) motor coupled with axial piston variable displacement technology
- Enhanced pump efficiency with variable-speed drive
- Highest motor efficiency throughout the operation range on the market (~96%)
- Liquid-cooled motor with low coolant flow required and allowed temperatures up to 65°C [149°F]
- Extremely compact and robust IP65K motor connections
- All pump control and connection types available
- Available lead-free pump valve plates
Applications
- Wheel loaders