Danfoss logo
DP570 series 5.7" displays-product-category

DP570 series 5.7" displays

Our DP570 is design optimized for cost effectiveness and comes in two models - with and without video.

Features and benefits 

  • 14.5 cm [5.7 in] high-resolution TFT display 
  • 640 x 480 resolution 
  • 18-bit color 
  • IP 65 rating for in-cab use 
  • One optional video input with both PAL and NTSC support 
  • Keypad with six white back-lit buttons for low-light and night use 

Dimensions in mm [in]

Screenshot 2023 06 19 3.11.33 Pm

Products shown: 0