Danfoss logo
DHRCP hydraulic foot pedals-product-category

DHRCP hydraulic foot pedals

Danfoss Hydraulic Remote Control Pedals are single or dual pedal valves that provide proportional control by disrupting a constant-pressure feed. They are typically used as a travel pedal for spool control on a tracked vehicle.

Features and benefits 

  • Many grip, body, pressure, and output options
  • Excellent control thanks to good linearity, low leakage, and low hysteresis  
  • Robust designs and high-quality materials that ensure reliability
  • Ergonomic construction that increases productivity 

Applications 

  • Backhoe loader
  • Excavator
  • Forklift 
  • Skid steer
  • Special vehicles 
  • Truck crane
  • Wheel loader 

Specifications

Product Max inlet pressure (bar) [psi] Max back pressure (bar) [psi] Rated flow (l/min) [US gal/min]
DHRCJ 70 [1,015] 3 [43] 20 [5.3]
DHRCD 50 [725] 3 [43] 10 each [2.6 each]
DHRCP double 100 [1,450] 3 [43] 20 [5.3]
DHRCP single 100 [1,450] 3 [43] 10 [2.6]
DHRCP push only 50 [725] 3 [43] 10 [2.6]
DHRCP mini 70 [1,015] 3 [43] 20 [5.3]

Dual pedal dimensions in mm

Screenshot 2023 07 14 4.40.46 Pm

Products shown: 0