Danfoss logo
New handheld transmitters-product-category

New handheld transmitters

The Ikompact, Ikore, and Ikargo transmitters fulfill the safety requirements of today while anticipating the safety trends of tomorrow. Ikompact and Ikore operate in the 2.4 GHz universal frequency band while Ikargo operates between 400 MHz and 930 MHz.

Ikompact is our handheld unit exclusively designed for mobile applications. This transmitter works in the 2.4 GHz universal band and is used in utility and service cranes. 

  • Cranes  
  • Construction vehicles  
  • Marine vehicles 

The Ikore transmitter represents the next generation of handheld units and is ready to operate in the 2.4 GHz universal band. 

  • Lifting applications  
  • Crane applications 

Danfoss Ikargo handheld transmitters are customizable, ergonomic, and very robust. They are highly configurable and are used in a wide range of industrial applications. 

  • Lifting applications  
  • Crane applications 

Products shown: 0