Product specifications
Characteristic | Value | Description |
|---|---|---|
| Boots type | 4 | Standard black with G type lever and bar |
| Configuration and body type | 3 | Single detent |
| Design code | A | A |
| Detent option | 1 | Mechanical detent on port 1 |
| Electrical connector 1 | X | No connector |
| Electrical connector 2 | X | No connector |
| Handle lever type and bar type | 8 | G type lever with G type bar 6degree |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 0 | Standard |
| Operating type and torque | A | Spring return with torque 0.49Nm[0.36lbf ft]@starting 0.79Nm[0.58lbf ft]@full stroke exclusive of set spring |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Pressure port 1 of section 1 | B32 | B type 32, 7.0bar[101.5]/18.0bar[261.1] stroke0.85mm[0.033]/7.15mm[0.281] |
| Pressure port 1 of section 2 | 000 | Not applicable |
| Pressure port 1 of section 3 | 000 | Not applicable |
| Pressure port 1 of section 4 | 000 | Not applicable |
| Pressure port 1 of section 5 | 000 | Not applicable |
| Pressure port 2 of section 1 | B32 | B type 32, 7.0bar[101.5]/18.0bar[261.1] stroke0.85mm[0.033]/7.15mm[0.281] |
| Pressure port 2 of section 2 | 000 | Not applicable |
| Pressure port 2 of section 3 | 000 | Not applicable |
| Pressure port 2 of section 4 | 000 | Not applicable |
| Pressure port 2 of section 5 | 000 | Not applicable |
| Product series | DHRCD | Danfoss Hydraulic Remote Controls Dozer Josystick |
| Section quantity | 1 | One section |
| Special_features | 00 | No |
| Switch options | 0 | No switch |