Product specifications
Characteristic | Value | Description |
|---|---|---|
| Boots type | 4 | Standard black with G type lever and bar |
| Configuration and body type | 3 | Single detent |
| Design code | A | A |
| Detent option | 1 | Mechanical detent on port 1 |
| Electrical connector 1 | I | DT04-2P receptacle assy |
| Electrical connector 2 | I | DT04-2P receptacle assy |
| Handle lever type and bar type | 8 | G type lever with G type bar 6degree |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 0 | Standard |
| Operating type and torque | E | Spring return with torque 0.29Nm[0.21lbf ft]@starting 0.44Nm[0.32lbf ft]@full stroke exclusive of set spring |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Pressure port 1 of section 1 | A82 | A type 82, 7.0bar[101.5]/28.5bar[413.3] stroke 1.0mm[0.039]/6.5mm[0.25]/7.0mm[0.27] for Detent Body |
| Pressure port 1 of section 2 | 000 | Not applicable |
| Pressure port 1 of section 3 | 000 | Not applicable |
| Pressure port 1 of section 4 | 000 | Not applicable |
| Pressure port 1 of section 5 | 000 | Not applicable |
| Pressure port 2 of section 1 | A82 | A type 82, 7.0bar[101.5]/28.5bar[413.3] stroke 1.0mm[0.039]/6.5mm[0.25]/7.0mm[0.27]_for Detent Body |
| Pressure port 2 of section 2 | 000 | Not applicable |
| Pressure port 2 of section 3 | 000 | Not applicable |
| Pressure port 2 of section 4 | 000 | Not applicable |
| Pressure port 2 of section 5 | 000 | Not applicable |
| Product Series | DHRCD | Danfoss Hydraulic Remote Controls Dozer Josystick |
| Section quantity | 1 | One section |
| Special_features | 00 | No |
| Switch options | 2 | Front one button for G type lever |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |