Product specifications
Characteristic | Value |
|---|---|
| Configuration and body type | Sectional type bandwidth 35[1.378] with harness hole |
| Handle lever type and bar type | Without lever and bar |
| Installation | Standard |
| Port thread and sealing | UNF 9/16 (ISO 11926-1) O-ring sealing |
| Product series | Danfoss Hydraulic Remote Controls Dozer Josystick |
| Section quantity | Three setcions |