Product specifications
Characteristic | Value | Description |
|---|---|---|
| Boots type | 3 | Standard long black with B type lever and bar |
| Configuration and body type | 1 | Single standard |
| Design code | A | A |
| Detent option | 0 | No |
| Electrical connector 1 | X | No connector |
| Electrical connector 2 | X | No connector |
| Handle lever type and bar type | 3 | B type lever with B type bar |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 5 | 100[3.937]x2-8.5[0.334] hole on top & 64[2.519]x2-8.3[0.326] hole on middle for 1 body |
| Operating type and torque | B | Spring return with torque 0.39Nm[0.28lbf ft]@starting 0.74Nm[0.54lbf ft]@full stroke exclusive of set spring |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Pressure port 1 of section 1 | A27 | A type 27, 5.5bar[79.7]/26.0bar[377.0] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Pressure port 1 of section 2 | 000 | Not applicable |
| Pressure port 1 of section 3 | 000 | Not applicable |
| Pressure port 1 of section 4 | 000 | Not applicable |
| Pressure port 1 of section 5 | 000 | Not applicable |
| Pressure port 2 of section 1 | A27 | A type 27, 5.5bar[79.7]/26.0bar[377.0] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Pressure port 2 of section 2 | 000 | Not applicable |
| Pressure port 2 of section 3 | 000 | Not applicable |
| Pressure port 2 of section 4 | 000 | Not applicable |
| Pressure port 2 of section 5 | 000 | Not applicable |
| Product Series | DHRCD | Danfoss Hydraulic Remote Controls Dozer Josystick |
| Section quantity | 1 | One section |
| Special_features | 00 | No |
| Switch options | 0 | No switch |