Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | EXCAVATOR | Excavator |
| Boots type | 2 | Standard black with A type lever and bar, C type bar, D type bar |
| Brand | DANFOSS | Danfoss |
| Configuration and body type | 1 | Single standard |
| Design code | A | A |
| Detent option | 0 | No |
| Electrical connector 1 | A | JIS D5403 CA104 & CB104 terminal end |
| Electrical connector 2 | X | No connector |
| Handle lever type and bar type | 1 | A type lever with A type bar |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 1 | 112[4.409] x 2-7[0.275] hole on top for 1 body |
| Max_flow_rate_GPM | 2.641 | |
| Max_flow_rate_LPM | 10 | |
| Max_pressure_rate_BAR | 40 | |
| Max_pressure_rate_PSI | 580.150 | |
| Old model code | HRC2A1AS1B04B04000A | HRC2A1AS1B04B04000A |
| Operating type and torque | A | Spring return with torque 0.49Nm[0.36lbf ft]@starting 0.79Nm[0.58lbf ft]@full stroke exclusive of set spring |
| Port thread and sealing | 2 | BSPP G1/4 (ISO 1179-1) Flat sealing |
| Pressure port 1 of section 1 | B04 | B type 04, 5.0bar[72.5]/28.0bar[406.1] stroke 1.0mm[0.039]/6.5mm[0.25] |
| Pressure port 1 of section 2 | 000 | Not applicable |
| Pressure port 1 of section 3 | 000 | Not applicable |
| Pressure port 1 of section 4 | 000 | Not applicable |
| Pressure port 1 of section 5 | 000 | Not applicable |
| Pressure port 2 of section 1 | B04 | B type 04, 5.0bar[72.5]/28.0bar[406.1] stroke 1.0mm[0.039]/6.5mm[0.25] |
| Pressure port 2 of section 2 | 000 | Not applicable |
| Pressure port 2 of section 3 | 000 | Not applicable |
| Pressure port 2 of section 4 | 000 | Not applicable |
| Pressure port 2 of section 5 | 000 | Not applicable |
| Product height in | 10.920 | |
| Product height mm | 277.368 | |
| Product length in | 4.960 | |
| Product length mm | 125.984 | |
| Product series | DHRCD | Danfoss Hydraulic Remote Controls Dozer Josystick |
| Product width in | 0.860 | |
| Product width mm | 21.844 | |
| Section quantity | 1 | One section |
| Special_features | 00 | No |
| Switch options | 1 | Front one button for A type lever |
![Danfoss HRC Hydraulic Remote Controls 12050253401 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318014%2FID463022680264-0101_preview.jpg&w=1920&q=75)