Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | EXCAVATOR | Excavator |
| Boots type | 3 | Standard long black with B type lever and bar |
| Brand | DANFOSS | Danfoss |
| Configuration and body type | 6 | Sectional type bandwidth 45[1.771] |
| Design code | A | A |
| Detent option | 0 | No |
| Electrical connector 1 | X | No connector |
| Electrical connector 2 | X | No connector |
| Handle lever type and bar type | 3 | B type lever with B type bar |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 0 | Standard |
| Max_flow_rate_GPM | 2.641 | |
| Max_flow_rate_LPM | 10 | |
| Max_pressure_rate_BAR | 40 | |
| Max_pressure_rate_PSI | 580.150 | |
| Old model code | HRC2A2BS3A47B08000A | HRC2A2BS3A47B08000A |
| Operating type and torque | B | Spring return with torque 0.39Nm[0.28lbf ft]@starting 0.74Nm[0.54lbf ft]@full stroke exclusive of set spring |
| Port thread and sealing | 3 | UNF 9/16 (ISO 11926-1) O-ring sealing |
| Pressure port 1 of section 1 | A47 | A type 47, 3.5bar[50.7]/25.0bar[362.5] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Pressure port 1 of section 2 | A47 | A type 47, 3.5bar[50.7]/25.0bar[362.5] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Pressure port 1 of section 3 | A47 | A type 47, 3.5bar[50.7]/25.0bar[362.5] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Pressure port 1 of section 4 | 000 | Not applicable |
| Pressure port 1 of section 5 | 000 | Not applicable |
| Pressure port 2 of section 1 | B08 | B type 08, 3.4bar[49.3]/17.2bar[249.5] stroke 1.0mm[0.039]/7.0mm[0.27] |
| Pressure port 2 of section 2 | B08 | B type 08, 3.4bar[49.3]/17.2bar[249.5] stroke 1.0mm[0.039]/7.0mm[0.27] |
| Pressure port 2 of section 3 | B08 | B type 08, 3.4bar[49.3]/17.2bar[249.5] stroke 1.0mm[0.039]/7.0mm[0.27] |
| Pressure port 2 of section 4 | 000 | Not applicable |
| Pressure port 2 of section 5 | 000 | Not applicable |
| Product height in | 10.920 | |
| Product height mm | 277.368 | |
| Product length in | 4.960 | |
| Product length mm | 125.984 | |
| Product series | DHRCD | Danfoss Hydraulic Remote Controls Dozer Josystick |
| Product width in | 0.860 | |
| Product width mm | 21.844 | |
| Section quantity | 3 | Three setcions |
| Special_features | 00 | No |
| Switch options | 0 | No switch |
![Danfoss HRC Hydraulic Remote Controls 12050253401 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318014%2FID463022680264-0101_preview.jpg&w=1920&q=75)