Product specifications
Characteristic | Value | Description |
|---|---|---|
| Boots type | 3 | Standard long black with B type lever and bar |
| Configuration and body type | 4 | Sectional type bandwidth 35[1.378] |
| Design code | A | A |
| Detent option | 0 | No |
| Electrical connector 1 | X | No connector |
| Electrical connector 2 | X | No connector |
| Handle lever type and bar type | 3 | B type lever with B type bar |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 0 | Standard |
| Operating type and torque | B | Spring return with torque 0.39Nm[0.28lbf ft]@starting 0.74Nm[0.54lbf ft]@full stroke exclusive of set spring |
| Port thread and sealing | 3 | UNF 9/16 (ISO 11926-1) O-ring sealing |
| Pressure port 1 of section 1 | B23 | B type 23, 5.8bar[84.1]/27.0bar[391.6] stroke 1.0mm[0.039]/8.0mm[0.31] |
| Pressure port 1 of section 2 | B23 | B type 23, 5.8bar[84.1]/27.0bar[391.6] stroke 1.0mm[0.039]/8.0mm[0.31] |
| Pressure port 1 of section 3 | 000 | Not applicable |
| Pressure port 1 of section 4 | 000 | Not applicable |
| Pressure port 1 of section 5 | 000 | Not applicable |
| Pressure port 2 of section 1 | B23 | B type 23, 5.8bar[84.1]/27.0bar[391.6] stroke 1.0mm[0.039]/8.0mm[0.31] |
| Pressure port 2 of section 2 | B23 | B type 23, 5.8bar[84.1]/27.0bar[391.6] stroke 1.0mm[0.039]/8.0mm[0.31] |
| Pressure port 2 of section 3 | 000 | Not applicable |
| Pressure port 2 of section 4 | 000 | Not applicable |
| Pressure port 2 of section 5 | 000 | Not applicable |
| Product series | DHRCD | Danfoss Hydraulic Remote Controls Dozer Josystick |
| Section quantity | 2 | Two sections |
| Special_features | 00 | No |
| Switch options | 0 | No switch |