Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | EXCAVATOR | Excavator |
| Boots type | 3 | Standard long black with B type lever and bar |
| Configuration and body type | 6 | Sectional type bandwidth 45[1.771] |
| Design code | A | A |
| Detent option | 0 | No |
| Electrical connector 1 | X | No connector |
| Electrical connector 2 | X | No connector |
| Handle lever type and bar type | 3 | B type lever with B type bar |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 0 | Standard |
| Max_flow_rate_GPM | 2.641 | |
| Max_flow_rate_LPM | 10 | |
| Max_pressure_rate_BAR | 40 | |
| Max_pressure_rate_PSI | 580.150 | |
| Operating type and torque | B | Spring return with torque 0.39Nm[0.28lbf ft]@starting 0.74Nm[0.54lbf ft]@full stroke exclusive of set spring |
| Port thread and sealing | 3 | UNF 9/16 (ISO 11926-1) O-ring sealing |
| Pressure port 1 of section 1 | B24 | B type 24, 6.0bar[87.0]/26.0bar[377.1] stroke 1.0mm[0.039]/8.0mm[0.31] |
| Pressure port 1 of section 2 | B08 | B type 08, 3.4bar[49.3]/17.2bar[249.5] stroke 1.0mm[0.039]/7.0mm[0.27] |
| Pressure port 1 of section 3 | B24 | B type 24, 6.0bar[87.0]/26.0bar[377.1] stroke 1.0mm[0.039]/8.0mm[0.31] |
| Pressure port 1 of section 4 | 000 | Not applicable |
| Pressure port 1 of section 5 | 000 | Not applicable |
| Pressure port 2 of section 1 | B24 | B type 24, 6.0bar[87.0]/26.0bar[377.1] stroke 1.0mm[0.039]/8.0mm[0.31] |
| Pressure port 2 of section 2 | B08 | B type 08, 3.4bar[49.3]/17.2bar[249.5] stroke 1.0mm[0.039]/7.0mm[0.27] |
| Pressure port 2 of section 3 | B24 | B type 24, 6.0bar[87.0]/26.0bar[377.1] stroke 1.0mm[0.039]/8.0mm[0.31] |
| Pressure port 2 of section 4 | 000 | Not applicable |
| Pressure port 2 of section 5 | 000 | Not applicable |
| Product series | DHRCD | Danfoss Hydraulic Remote Controls Dozer Josystick |
| Section quantity | 3 | Three setcions |
| Special_features | 00 | No |
| Switch options | 0 | No switch |