Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | NF | NF: Uni-dir.: Friction Y axis |
C: Shaft pos. sensing output | CJH | CJH: CAN J1939 w. hall |
D: Centering spring | B | B: Friction 2.25Nm, Ctr 2.65Nm |
E: CAN | C33 | C33: Node ID 33, 250Kbs |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | PR2 | PR2: Prof1 v.2 grip |
G: Left- or right hand | R | R: Right hand grip |
H1: Defining of front plate | 11A | 11A: Yellow Dome |
H2: Defining of front plate | 11A | 11A: Yellow Dome |
H3: Defining of front plate | S1A | S1A: Roller w. lead 5mm |
H4: Defining of front plate | NNN | NNN: No function |
H5: Defining of front plate | 11A | 11A: Yellow Dome |
H6: Defining of front/back | NNN | NNN: No function |
H7: Defining of back side | O1A | O1A: OPS |
H8: Defining of back side | NNN | NNN: No function |
H9: Def. of grip front side | NNN | NNN: No function |
H10: Def. of grip front side | 11A | 11A: Yellow Dome |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | 11A | 11A: Yellow Dome |
J1: Grip color | B | B: Black grip & front |
J2: Ring | B | B: Black colour band |
J3: Connector | G | G: Cable for CAN P/H (1 plug) |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |