Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
| C: Shaft pos. sensing output | CJH | CJH: CAN J1939 w. hall |
| D: Centering spring | S | S: Standard spring |
| E: CAN | C33 | C33: Node ID 33, 250Kbs |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | HR1 | HR1: Horizontal grip |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | 21A | 21A: Black Dome |
| H2: Defining of front plate | 21A | 21A: Black Dome |
| H3: Defining of front plate | 21A | 21A: Black Dome |
| H4: Defining of front plate | 21A | 21A: Black Dome |
| H5: Defining of front plate | 21A | 21A: Black Dome |
| H6: Defining of front/back | 21A | 21A: Black Dome |
| H7: Defining of back side | 21A | 21A: Black Dome |
| H8: Defining of back side | 21A | 21A: Black Dome |
| H9: Def. of grip front side | NNN | NNN: No function |
| H10: Def. of grip front side | NNN | NNN: No function |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | NNN | NNN: No function |
| J1: Grip color | G | G: Grey grip & front |
| J2: Ring | N | N: No colour band |
| J3: Connector | G | G: Cable for CAN P/H (1 plug) |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
| B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
| C: Shaft pos. sensing output | CJH | CJH: CAN J1939 w. hall |
| D: Centering spring | S | S: Standard spring |
| E: CAN | C33 | C33: Node ID 33, 250Kbs |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | HR1 | HR1: Horizontal grip |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | 21A | 21A: Black Dome |
| H10: Def. of grip front side | NNN | NNN: No function |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | NNN | NNN: No function |
| H2: Defining of front plate | 21A | 21A: Black Dome |
| H3: Defining of front plate | 21A | 21A: Black Dome |
| H4: Defining of front plate | 21A | 21A: Black Dome |
| H5: Defining of front plate | 21A | 21A: Black Dome |
| H6: Defining of front/back | 21A | 21A: Black Dome |
| H7: Defining of back side | 21A | 21A: Black Dome |
| H8: Defining of back side | 21A | 21A: Black Dome |
| H9: Def. of grip front side | NNN | NNN: No function |
| J1: Grip color | G | G: Grey grip & front |
| J2: Ring | N | N: No colour band |
| J3: Connector | G | G: Cable for CAN P/H (1 plug) |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
