Joystick_group

JS1-H JOYSTICK WITH POT. SENSOR

83055163

Model code: JS1H-XY-CJP-S-C33-TPR7-R-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-GNGN-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputCJPCJP: CAN J1939 w. potmeter
D: Centering springSS: Standard spring
E: CANC33C33: Node ID 33, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR7PR7: JS7000 grip
G: Left- or right handRR: Right hand grip
H1: Defining of front plateNNNNNN: No function
H2: Defining of front plateNNNNNN: No function
H3: Defining of front plateNNNNNN: No function
H4: Defining of front plateNNNNNN: No function
H5: Defining of front plateNNNNNN: No function
H6: Defining of front/backNNNNNN: No function
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideNNNNNN: No function
J1: Grip colorGG: Grey grip & front
J2: RingNN: No colour band
J3: ConnectorGG: Cable for CAN P/H (1 plug)
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm