Joystick_group

JS1-H JOYSTICK WITH POT. SENSOR

83070566

Model code: JS1H-XY-CPP-S-C33-TPR2-R-Y1A-R1A-R1A-Y1A-G1A-Y1A-O1A-NNN-Y1A-Y1A-NNN-Y1A-BRHN-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputCPPCPP: CAN Open w. potmeter
D: Centering springSS: Standard spring
E: CANC33C33: Node ID 33, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR2PR2: Prof1 v.2 grip
G: Left- or right handRR: Right hand grip
H1: Defining of front plateY1AY1A: Yellow K12
H2: Defining of front plateR1AR1A: Red K12
H3: Defining of front plateR1AR1A: Red K12
H4: Defining of front plateY1AY1A: Yellow K12
H5: Defining of front plateG1AG1A: Grey K12
H6: Defining of front/backY1AY1A: Yellow K12
H7: Defining of back sideO1AO1A: OPS
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideY1AY1A: Yellow K12
H10: Def. of grip front sideY1AY1A: Yellow K12
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideY1AY1A: Yellow K12
J1: Grip colorBB: Black grip & front
J2: RingRR: Red colour band
J3: ConnectorHH: Cable for CAN P/H (2 plugs)
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputCPPCPP: CAN Open w. potmeter
D: Centering springSS: Standard spring
E: CANC33C33: Node ID 33, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR2PR2: Prof1 v.2 grip
G: Left- or right handRR: Right hand grip
H1: Defining of front plateY1AY1A: Yellow K12
H10: Def. of grip front sideY1AY1A: Yellow K12
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideY1AY1A: Yellow K12
H2: Defining of front plateR1AR1A: Red K12
H3: Defining of front plateR1AR1A: Red K12
H4: Defining of front plateY1AY1A: Yellow K12
H5: Defining of front plateG1AG1A: Grey K12
H6: Defining of front/backY1AY1A: Yellow K12
H7: Defining of back sideO1AO1A: OPS
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideY1AY1A: Yellow K12
J1: Grip colorBB: Black grip & front
J2: RingRR: Red colour band
J3: ConnectorHH: Cable for CAN P/H (2 plugs)
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm