Joystick_group

JS1-H JOYSTICK

83072458

Model code: JS1H-XY-CJH-H-C33-TPR2-R-Y1A-Y1A-Y1A-Y1A-Y1A-NNN-Y1A-NNN-NNN-NNN-NNN-Y1A-BRGN-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputCJHCJH: CAN J1939 w. hall
D: Centering springHH: Heavy spring force
E: CANC33C33: Node ID 33, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR2PR2: Prof1 v.2 grip
G: Left- or right handRR: Right hand grip
H1: Defining of front plateY1AY1A: Yellow K12
H2: Defining of front plateY1AY1A: Yellow K12
H3: Defining of front plateY1AY1A: Yellow K12
H4: Defining of front plateY1AY1A: Yellow K12
H5: Defining of front plateY1AY1A: Yellow K12
H6: Defining of front/backNNNNNN: No function
H7: Defining of back sideY1AY1A: Yellow K12
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideY1AY1A: Yellow K12
J1: Grip colorBB: Black grip & front
J2: RingRR: Red colour band
J3: ConnectorGG: Cable for CAN P/H (1 plug)
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm