Joystick_group

JS1-H JOYSTICK WITH POT. SENSOR

83076673

Model code: JS1H-NF-CJP-C-C43-TPR2-R-T1A-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-Y1A-NNN-NNN-BNGN-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisNFNF: Uni-dir.: Friction Y axis
C: Shaft pos. sensing outputCJPCJP: CAN J1939 w. potmeter
D: Centering springCC: Friction 1.25Nm, Ctr 4.0Nm
E: CANC43C43: Node ID 43, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR2PR2: Prof1 v.2 grip
G: Left- or right handRR: Right hand grip
H1: Defining of front plateT1AT1A: Toggle
H2: Defining of front plateNNNNNN: No function
H3: Defining of front plateNNNNNN: No function
H4: Defining of front plateNNNNNN: No function
H5: Defining of front plateNNNNNN: No function
H6: Defining of front/backNNNNNN: No function
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideY1AY1A: Yellow K12
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideNNNNNN: No function
J1: Grip colorBB: Black grip & front
J2: RingNN: No colour band
J3: ConnectorGG: Cable for CAN P/H (1 plug)
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm