Joystick_group

JS1-H JOYSTICK

83085444

Model code: JS1H-XY-PEH-S-NNN-TSP7-U-Y1A-Y1A-V1A-NNN-Y1A-NNN-NNN-NNN-NNN-NNN-NNN-NNN-BRLN-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputPEHPEH: Extended base w. hall
D: Centering springSS: Standard spring
E: CANNNNNNN: No base or analog base
F1: MountingTT: Top mounting/NBR BOOT
F2: HandleSP7SP7: IP66 version of ST7
G: Left- or right handUU: Uni directional
H1: Defining of front plateY1AY1A: Yellow K12
H2: Defining of front plateY1AY1A: Yellow K12
H3: Defining of front plateV1AV1A: Roller hall, 5mm
H4: Defining of front plateNNNNNN: No function
H5: Defining of front plateY1AY1A: Yellow K12
H6: Defining of front/backNNNNNN: No function
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideNNNNNN: No function
J1: Grip colorBB: Black grip & front
J2: RingRR: Red colour band
J3: ConnectorLL: Cable w.12+12+6pin Deutsch
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputPEHPEH: Extended base w. hall
D: Centering springSS: Standard spring
E: CANNNNNNN: No base or analog base
F1: MountingTT: Top mounting/NBR BOOT
F2: HandleSP7SP7: IP66 version of ST7
G: Left- or right handUU: Uni directional
H1: Defining of front plateY1AY1A: Yellow K12
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideNNNNNN: No function
H2: Defining of front plateY1AY1A: Yellow K12
H3: Defining of front plateV1AV1A: Roller hall, 5mm
H4: Defining of front plateNNNNNN: No function
H5: Defining of front plateY1AY1A: Yellow K12
H6: Defining of front/backNNNNNN: No function
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideNNNNNN: No function
J1: Grip colorBB: Black grip & front
J2: RingRR: Red colour band
J3: ConnectorLL: Cable w.12+12+6pin Deutsch
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm