Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | NF | NF: Uni-dir.: Friction Y axis |
C: Shaft pos. sensing output | PSH | PSH: Standard base w. hall |
D: Centering spring | B | B: Friction 2.25Nm, Ctr 2.65Nm |
E: CAN | NNN | NNN: No base or analog base |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | PR7 | PR7: JS7000 grip |
G: Left- or right hand | R | R: Right hand grip |
H1: Defining of front plate | Y1A | Y1A: Yellow K12 |
H2: Defining of front plate | Y1A | Y1A: Yellow K12 |
H3: Defining of front plate | Y1A | Y1A: Yellow K12 |
H4: Defining of front plate | Y1A | Y1A: Yellow K12 |
H5: Defining of front plate | Y1A | Y1A: Yellow K12 |
H6: Defining of front/back | V2A | V2A: Roller hall, 3mm |
H7: Defining of back side | NNN | NNN: No function |
H8: Defining of back side | E1A | E1A: Trigger Right |
H9: Def. of grip front side | NNN | NNN: No function |
H10: Def. of grip front side | NNN | NNN: No function |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | NNN | NNN: No function |
J1: Grip color | G | G: Grey grip & front |
J2: Ring | N | N: No colour band |
J3: Connector | K | K: Cable w.12+12pin Deutsch |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |