Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | NY | NY: Uni-direct.: Only Y axis |
C: Shaft pos. sensing output | CPH | CPH: CAN Open w. hall |
D: Centering spring | S | S: Standard spring |
E: CAN | C35 | C35: Node ID 35, 250Kbs |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | ST2 | ST2: PVRE v.2 grip (medium) |
G: Left- or right hand | U | U: Uni directional |
H1: Defining of front plate | NNN | NNN: No function |
H2: Defining of front plate | NNN | NNN: No function |
H3: Defining of front plate | NNN | NNN: No function |
H4: Defining of front plate | NNN | NNN: No function |
H5: Defining of front plate | NNN | NNN: No function |
H6: Defining of front/back | NNN | NNN: No function |
H7: Defining of back side | NNN | NNN: No function |
H8: Defining of back side | O1A | O1A: OPS |
H9: Def. of grip front side | NNN | NNN: No function |
H10: Def. of grip front side | NNN | NNN: No function |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | NNN | NNN: No function |
J1: Grip color | B | B: Black grip & front |
J2: Ring | R | R: Red colour band |
J3: Connector | G | G: Cable for CAN P/H (1 plug) |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |