Joystick_group

JS1-H JOYSTICK

83103174

Model code: JS1H-XY-PBH-S-NNN-TSP2-U-V1A-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-BNKN-NN

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputPBHPBH: Basic base w. hall
D: Centering springSS: Standard spring
E: CANNNNNNN: No base or analog base
F1: MountingTT: Top mounting/NBR BOOT
F2: HandleSP2SP2: IP66 version of ST2
G: Left- or right handUU: Uni directional
H1: Defining of front plateV1AV1A: Roller hall, 5mm
H2: Defining of front plateNNNNNN: No function
H3: Defining of front plateNNNNNN: No function
H4: Defining of front plateNNNNNN: No function
H5: Defining of front plateNNNNNN: No function
H6: Defining of front/backNNNNNN: No function
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideNNNNNN: No function
J1: Grip colorBB: Black grip & front
J2: RingNN: No colour band
J3: ConnectorKK: Cable w.12+12pin Deutsch
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm