Joystick_group

JS1-H JOYSTICK

83108894

Model code: JS1H-XY-CPH-S-C30-TPR2-R-L1A-Y1A-W1A-R1A-NNN-NNN-H1A-NNN-NNN-NNN-NNN-NNN-BRGN-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputCPHCPH: CAN Open w. hall
D: Centering springSS: Standard spring
E: CANC30C30: Node ID 30, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR2PR2: Prof1 v.2 grip
G: Left- or right handRR: Right hand grip
H1: Defining of front plateL1AL1A: Green K12
H2: Defining of front plateY1AY1A: Yellow K12
H3: Defining of front plateW1AW1A: Blue K12
H4: Defining of front plateR1AR1A: Red K12
H5: Defining of front plateNNNNNN: No function
H6: Defining of front/backNNNNNN: No function
H7: Defining of back sideH1AH1A: White K12
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideNNNNNN: No function
J1: Grip colorBB: Black grip & front
J2: RingRR: Red colour band
J3: ConnectorGG: Cable for CAN P/H (1 plug)
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm