Joystick_group

JS1-H JOYSTICK

83118366

Model code: JS1H-FN-CSH-A-C93-TPR7-L-41A-U1A-NNN-41A-41A-T1A-NNN-A1A-NNN-NNN-NNN-NNN-GNJB-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisFNFN: Friction X axis
C: Shaft pos. sensing outputCSHCSH: CANalog, J1939 w. hall
D: Centering springAA: Friction 1.25Nm, Ctr 2.3Nm
E: CANC93C93: Node ID 93, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR7PR7: JS7000 grip
G: Left- or right handLL: Left hand grip
H1: Defining of front plate41A41A: Red Dome
H2: Defining of front plateU1AU1A: Roller 3mm
H3: Defining of front plateNNNNNN: No function
H4: Defining of front plate41A41A: Red Dome
H5: Defining of front plate41A41A: Red Dome
H6: Defining of front/backT1AT1A: Toggle
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideA1AA1A: Trigger Left
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideNNNNNN: No function
J1: Grip colorGG: Grey grip & front
J2: RingNN: No colour band
J3: ConnectorJJ: Cable for CANalog (18pin)
J4: Kit and ext. CableBB: Adapter ring for JS7000
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm