Joystick_group

JS1-H JOYSTICK

83120494

Model code: JS1H-XY-CJH-S-C33-TPR2-L-NNN-P1A-NNN-P1A-B1A-NNN-31A-NNN-NNN-NNN-NNN-B1A-BBGN-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputCJHCJH: CAN J1939 w. hall
D: Centering springSS: Standard spring
E: CANC33C33: Node ID 33, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR2PR2: Prof1 v.2 grip
G: Left- or right handLL: Left hand grip
H1: Defining of front plateNNNNNN: No function
H2: Defining of front plateP1AP1A: Roller 5mm
H3: Defining of front plateNNNNNN: No function
H4: Defining of front plateP1AP1A: Roller 5mm
H5: Defining of front plateB1AB1A: Black K12
H6: Defining of front/backNNNNNN: No function
H7: Defining of back side31A31A: Green Dome
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideB1AB1A: Black K12
J1: Grip colorBB: Black grip & front
J2: RingBB: Black colour band
J3: ConnectorGG: Cable for CAN P/H (1 plug)
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm