Joystick_group

JS1-H JOYSTICK

83120674

Model code: JS1H-NN-NNN-N-NNN-NPR2-L-V1A-NNN-B1A-B1A-R1A-NNN-NNN-NNN-NNN-NNN-NNN-R1A-BRNN-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisNNNN: No base
C: Shaft pos. sensing outputNNNNNN: No base (AMP plug)
D: Centering springNN: No base
E: CANNNNNNN: No base or analog base
F1: MountingNN: No base
F2: HandlePR2PR2: Prof1 v.2 grip
G: Left- or right handLL: Left hand grip
H1: Defining of front plateV1AV1A: Roller hall, 5mm
H2: Defining of front plateNNNNNN: No function
H3: Defining of front plateB1AB1A: Black K12
H4: Defining of front plateB1AB1A: Black K12
H5: Defining of front plateR1AR1A: Red K12
H6: Defining of front/backNNNNNN: No function
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideR1AR1A: Red K12
J1: Grip colorBB: Black grip & front
J2: RingRR: Red colour band
J3: ConnectorNN: No cable
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm