Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | NF | NF: Uni-dir.: Friction Y axis |
| C: Shaft pos. sensing output | PSH | PSH: Standard base w. hall |
| D: Centering spring | A | A: Friction 1.25Nm, Ctr 2.3Nm |
| E: CAN | NNN | NNN: No base or analog base |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | ST7 | ST7: Straight Grip (large) |
| G: Left- or right hand | U | U: Uni directional |
| H1: Defining of front plate | R1A | R1A: Red K12 |
| H2: Defining of front plate | R1A | R1A: Red K12 |
| H3: Defining of front plate | R1A | R1A: Red K12 |
| H4: Defining of front plate | R1A | R1A: Red K12 |
| H5: Defining of front plate | R1A | R1A: Red K12 |
| H6: Defining of front/back | R1A | R1A: Red K12 |
| H7: Defining of back side | NNN | NNN: No function |
| H8: Defining of back side | O1A | O1A: OPS |
| H9: Def. of grip front side | NNN | NNN: No function |
| H10: Def. of grip front side | NNN | NNN: No function |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | %%% | %%%: H10 Ok |
| J1: Grip color | B | B: Black grip & front |
| J2: Ring | N | N: No colour band |
| J3: Connector | K | K: Cable w.12+12pin Deutsch |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
| B: Operational axis | NF | NF: Uni-dir.: Friction Y axis |
| C: Shaft pos. sensing output | PSH | PSH: Standard base w. hall |
| D: Centering spring | A | A: Friction 1.25Nm, Ctr 2.3Nm |
| E: CAN | NNN | NNN: No base or analog base |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | ST7 | ST7: Straight Grip (large) |
| G: Left- or right hand | U | U: Uni directional |
| H1: Defining of front plate | R1A | R1A: Red K12 |
| H10: Def. of grip front side | NNN | NNN: No function |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | %%% | %%%: H10 Ok |
| H2: Defining of front plate | R1A | R1A: Red K12 |
| H3: Defining of front plate | R1A | R1A: Red K12 |
| H4: Defining of front plate | R1A | R1A: Red K12 |
| H5: Defining of front plate | R1A | R1A: Red K12 |
| H6: Defining of front/back | R1A | R1A: Red K12 |
| H7: Defining of back side | NNN | NNN: No function |
| H8: Defining of back side | O1A | O1A: OPS |
| H9: Def. of grip front side | NNN | NNN: No function |
| J1: Grip color | B | B: Black grip & front |
| J2: Ring | N | N: No colour band |
| J3: Connector | K | K: Cable w.12+12pin Deutsch |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
