Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | XY | XY:Bi-directional |
C: Shaft pos. sensing output | CAO | CAO: CAN Open (CIP) |
D: Centering spring | S | S: Standard |
E: CAN | 100 | 100: Node ID 100 |
F1: Mounting | T | T: Top m., Prof1, PVRE, PVRET |
F2: Handle | PR1 | PR1: Prof1 grip |
G: Left- or right hand | R | R: Right hand grip |
H10: Defining of back side | N | N: No button |
H11: Defining of back side | N | N: No button |
H12: Defining of back side | N | N: No button |
H1: Defining of front plate | Y | Y: Yellow push button |
H2: Defining of front plate | Y | Y: Yellow push button |
H3: Defining of front plate | P | P: Roller, pos 3-4 |
H4: Defining of front plate | N | N: No button |
H5: Defining of front plate | Y | Y: Yellow push button |
H6: Defining of back side | Y | Y: Yellow push button |
H7: Defining of back side | N | N: No button |
H8: Defining of back side | N | N: No button |
H9: Defining of back side | N | N: No button |
J1: Grip color | G | G: Grey grip & front |
J2: Ring | R | R: Red colour band |
J3: Mounting kit/ cable | T | T: Cable CANopen (CIP) + kit |
J4: Software or settings | A | A: Faun, Master(SW1 OFF)& Prop |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |