PROF 1 Joystick Right Hand

PROF1 JOYSTICK

83017831

Model code: PROF1-XY-BAS-S-NNN-TPR1-R-BBBBBBNNNNNN-GRNN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY:Bi-directional
C: Shaft pos. sensing outputBASBAS: Basic base without el.
D: Centering springSS: Standard
E: CANNNNNNN: Analog (base and/or grip)
F1: MountingTT: Top m., Prof1, PVRE, PVRET
F2: HandlePR1PR1: Prof1 grip
G: Left- or right handRR: Right hand grip
H1: Defining of front plateBB: Black push button
H10: Defining of back sideNN: No button
H11: Defining of back sideNN: No button
H12: Defining of back sideNN: No button
H2: Defining of front plateBB: Black push button
H3: Defining of front plateBB: Black push button
H4: Defining of front plateBB: Black push button
H5: Defining of front plateBB: Black push button
H6: Defining of back sideBB: Black push button
H7: Defining of back sideNN: No button
H8: Defining of back sideNN: No button
H9: Defining of back sideNN: No button
J1: Grip colorGG: Grey grip & front
J2: RingRR: Red colour band
J3: Mounting kit/ cableNN: No kit or cable
J4: Software or settingsNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm