PROF 1 Joystick Right Hand

PROF1 JOYSTICK

83025815

Model code: PROF1-XY-CAJ-S-J34-TPR1-L-PNYYYNNNNNNN-GBEN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY:Bi-directional
C: Shaft pos. sensing outputCAJCAJ: CAN J1939 protocol
D: Centering springSS: Standard
E: CANJ34J34: Node ID 34 (left grip)
F1: MountingTT: Top m., Prof1, PVRE, PVRET
F2: HandlePR1PR1: Prof1 grip
G: Left- or right handLL: Left hand grip
H1: Defining of front platePP: Roller, pos 1-2
H10: Defining of back sideNN: No button
H11: Defining of back sideNN: No button
H12: Defining of back sideNN: No button
H2: Defining of front plateNN: No button
H3: Defining of front plateYY: Yellow push button
H4: Defining of front plateYY: Yellow push button
H5: Defining of front plateYY: Yellow push button
H6: Defining of back sideNN: No button
H7: Defining of back sideNN: No button
H8: Defining of back sideNN: No button
H9: Defining of back sideNN: No button
J1: Grip colorGG: Grey grip & front
J2: RingBB: Black colour band
J3: Mounting kit/ cableEE: Cable CAN (2 plugs) + kit
J4: Software or settingsNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm