Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | XY | XY:Bi-directional |
C: Shaft pos. sensing output | CAJ | CAJ: CAN J1939 protocol |
D: Centering spring | S | S: Standard |
E: CAN | J33 | J33: Node ID 33 (right grip) |
F1: Mounting | T | T: Top m., Prof1, PVRE, PVRET |
F2: Handle | PR1 | PR1: Prof1 grip |
G: Left- or right hand | R | R: Right hand grip |
H10: Defining of back side | N | N: No button |
H11: Defining of back side | N | N: No button |
H12: Defining of back side | N | N: No button |
H1: Defining of front plate | R | R: Red push button |
H2: Defining of front plate | R | R: Red push button |
H3: Defining of front plate | S | S: Roller (v lead), pos 3-4 |
H4: Defining of front plate | N | N: No button |
H5: Defining of front plate | N | N: No button |
H6: Defining of back side | N | N: No button |
H7: Defining of back side | R | R: Red push button |
H8: Defining of back side | N | N: No button |
H9: Defining of back side | N | N: No button |
J1: Grip color | G | G: Grey grip & front |
J2: Ring | R | R: Red colour band |
J3: Mounting kit/ cable | G | G: Cable CAN (1 plug) + kit |
J4: Software or settings | N | N: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |