Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | XY | XY:Bi-directional |
| C: Shaft pos. sensing output | BAS | BAS: Basic base without el. |
| D: Centering spring | S | S: Standard |
| E: CAN | NNN | NNN: Analog (base and/or grip) |
| F1: Mounting | T | T: Top m., Prof1, PVRE, PVRET |
| F2: Handle | PR1 | PR1: Prof1 grip |
| G: Left- or right hand | L | L: Left hand grip |
| H1: Defining of front plate | N | N: No button |
| H10: Defining of back side | N | N: No button |
| H11: Defining of back side | N | N: No button |
| H12: Defining of back side | N | N: No button |
| H2: Defining of front plate | Y | Y: Yellow push button |
| H3: Defining of front plate | Y | Y: Yellow push button |
| H4: Defining of front plate | J | J: FNR (Sure Grip), pos 4-5 |
| H5: Defining of front plate | N | N: No button |
| H6: Defining of back side | Y | Y: Yellow push button |
| H7: Defining of back side | N | N: No button |
| H8: Defining of back side | N | N: No button |
| H9: Defining of back side | N | N: No button |
| J1: Grip color | G | G: Grey grip & front |
| J2: Ring | R | R: Red colour band |
| J3: Mounting kit/ cable | N | N: No kit or cable |
| J4: Software or settings | N | N: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
