
IK1-G transmitter
The IK1 remote control transmitter has many features and accessories available, making it highly customizable. It supports the operator with an ergonomic design that promotes safe and efficient operation.
Features and benefits
- Up to two joysticks
- Available for 2.4 GHz Frequency Band
- 128x64 Graphic LCD
- External removable EEPROM SIM module
- Easy and fast maintenance
- High resistance to impacts
- Non-slip pistol-grip handle
Applications
- Cranes
- Utility vehicles
- Construction
- Mining
- Agriculture
- Forestry
Specifications
| Battery life | |
| Alkaline battery pack | 15 hours to 24 hours, BT11K 7 hours to 11 hours |
| Response time | 100 ms |
| Operating temperature | -20°C to 70°C [-4°F to 158°F] |
| Storage temperature (24 hours) | -25°C to 75°C [-13°F to 167°F] |
| Relative humidity | Max 95% without condensation |
| Weight with battery | 800 g [28.2 ounces] |
| Guaranteed range line of sight | 100 m [328 ft] |