T70 handheld transmitters
The T70 is highly customizable with a range of features including high-sensitivity two-step push buttons and multi-band radio with full-duplex communication.
T70 1 is the classic handheld unit for lifting applications. This is a very well established transmitter, and it is being used in industrial applications such as overhead cranes.
- Lifting applications
- Crane applications
T70 1 Hall represents the evolution of the T70 1. This handheld has a high-sensitivity proportional push button that allows customers to use it in both industrial and off-highway machinery.
- Lifting, construction, and mining applications
- Crane applications
T70 2 is a reliable transmitter used in industrial applications such as overhead cranes. This handheld unit has ten push buttons to allow for multiple configurations.
- Industrial lifting, construction, and mining applications
- Crane applications
T70 2 Hall represents the evolution of the T70 2. This handheld has a high-sensitivity proportional push button that allows customers to use it in both industrial and off-highway machinery.
- Industrial lifting, construction, and mining applications
- Crane applications