Danfoss logo
PLUS+1® position sensors-product-category

PLUS+1® position sensors

All our PLUS+1® compliant position sensors are available in both single and redundant models, making the complete portfolio suitable for safety-critical applications. Their output can be CANopen, SAE J1939, or ratiometric, and their IP ratings range from IP 67 to IP 69K when the female mating connector is used.

Features and benefits 

  • Hall effect technology 
  • MEMS technology  
  • Single or redundant 
  • CANopen, SAE J1939, or ratiometric output 
  • IP protection level from IP 67 to IP 69K with female mating connector 
  • Temperature range -40°C to 85°C [-40° F to 185°F] 

Applications 

  • Agriculture 
  • Construction 
  • Crane and material handling 
  • Drives for cranes in mining and mineral processing 
  • Drives for marine winches and cranes 
  • Forestry