Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 0102X6 |
| End size 1 | -6 |
| End type 1 | Female push to connect |
| Hex size 1 IN | 0.687 |
| Hex size 1 MM | 17.5 |
| Item type | Nut |
| Material | Brass |
| Nut type | Bulkhead nut |
| Product height in | 0.687 |
| Product height mm | 17.460 |
| Product length in | 0.250 |
| Product length mm | 6.600 |
| Product material | Brass |
| Product serial name | 0102 |
| Product width in | 0.687 |
| Product width mm | 17.460 |
| Thread sealant | No |
| Thread size 1 | 9/16-24 UNEF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975034422 |
