Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 0102X8 |
| End size 1 | -8 |
| End type 1 | Female push to connect |
| Hex size 1 IN | 0.787 |
| Hex size 1 MM | 20.000 |
| Item type | Adapter-straight |
| Material | Brass |
| Nut type | Bulkhead nut |
| Product height in | 0.812 |
| Product height mm | 20.637 |
| Product length in | 0.319 |
| Product length mm | 8.100 |
| Product material | Brass |
| Product serial name | 0102 |
| Product width in | 0.812 |
| Product width mm | 20.637 |
| Thread sealant | No |
| Thread size 1 | 11/16-20 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975034439 |
