Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 100-00157 |
| End size 1 | -4 |
| End size 2 | -2 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789308993 |