Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 100-14546 |
| End size 1 | -6 |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Item type | Nut |
| Material | Brass |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.720 |
| Product length mm | 18.280 |
| Product material | Brass |
| Product serial name | 100 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305435 |