Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 100-20214-18 |
| End size 1 | -3 |
| End size 2 | -3 |
| Item type | Adapter-straight |
| Product height in | 0.906 |
| Product height mm | 23.010 |
| Product length in | 1.080 |
| Product length mm | 27.430 |
| Product material | Brass |
| Product serial name | 452 |
| Product width in | 0.906 |
| Product width mm | 23.010 |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |