Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 100-20214-68 |
| End size 1 | -12 |
| End size 2 | -14 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female inverted flare |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Hex size 5 IN | 1.378 |
| Hex size 5 MM | 35.0 |
| Item type | Nut |
| Product height in | 1.374 |
| Product height mm | 34.900 |
| Product length in | 1.378 |
| Product length mm | 35.000 |
| Product material | Brass |
| Product width in | 1.374 |
| Product width mm | 34.900 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789309242 |
