Adapter Brass Inverted
100-23203
Tools100-23203 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Hex size 1 IN | 0.906 |
| Hex size 1 MM | 23.000 |
| Product material | Brass |
| Thread sealant | No |
| Thread size 2 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 639789306135 |