Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 100-25044 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Nut |
| Product height in | 0.625 |
| Product height mm | 15.870 |
| Product length in | 0.969 |
| Product length mm | 24.600 |
| Product material | Brass |
| Product width in | 0.625 |
| Product width mm | 15.870 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 PTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305442 |