Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 100-35210 |
| Drop dimension IN | 0.743 |
| Drop dimension MM | 18.90 |
| End size 1 | -10 |
| End size 2 | -8 |
| End Type 1 | Male 45 degree inverted flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product height in | 0.743 |
| Product height mm | 18.860 |
| Product length in | 1.780 |
| Product length mm | 45.210 |
| Product material | Brass |
| Product serial name | 100 |
| Product width in | 1.063 |
| Product width mm | 26.988 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789306173 |